Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174102 | LADDER-RACK-MT-KIT

  • Available in:
  • North America
  • EMEA
  • Australia/New Zealand
  • Latin America
  • Asia
SpeedPRO™ Ladder Rack and Unistrut Mounting Kit, L-bracket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | EMEA | Australia/New Zealand | Latin America | Asia
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Ordering Note Order SpeedPRO™ channel mounting bracket separately
Warranty 20 years

General Specifications

Application Used with 100, 220, 300 mm channel mounting kits
Color Black

Dimensions

Height 200 mm | 7.874 in
Width 145 mm | 5.709 in
Length 40 mm | 1.575 in
System Dimensions 4 in x 2 in | 4 in x 4 in | 100 mm x 100 mm | 220 mm x 100 mm | 8 in x 4 in | 100 mm x 50 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | L-bracket
Packaging quantity 1
Weight, net 0.55 kg | 1.213 lb

Product Classification

Regional Availability North America | EMEA | Australia/New Zealand | Latin America | Asia
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Ordering Note Order SpeedPRO™ channel mounting bracket separately
Warranty 20 years

General Specifications

Application Used with 100, 220, 300 mm channel mounting kits
Color Black

Dimensions

Height 200 mm | 7.874 in
Width 145 mm | 5.709 in
Length 40 mm | 1.575 in
System Dimensions 4 in x 2 in | 4 in x 4 in | 100 mm x 100 mm | 220 mm x 100 mm | 8 in x 4 in | 100 mm x 50 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | L-bracket
Packaging quantity 1
Weight, net 0.55 kg | 1.213 lb
Other Ways to Browse