Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174110 | UNDER-FLOOR-U-BOLT

  • Available in:
  • Asia
  • Latin America
  • North America
  • Australia/New Zealand
  • EMEA
SpeedPRO™ Underfloor Mounting Kit, U-bolt
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

System Dimensions 8 in x 4 in | 4 in x 2 in | 100 mm x 100 mm | 100 mm x 50 mm | 220 mm x 100 mm | 4 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.55 kg | 1.213 lb

Product Classification

Regional Availability Asia | Latin America | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

System Dimensions 8 in x 4 in | 4 in x 2 in | 100 mm x 100 mm | 100 mm x 50 mm | 220 mm x 100 mm | 4 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.55 kg | 1.213 lb
Other Ways to Browse