Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174128 | UNDER-FLOOR-C-BRKT

  • Available in:
  • Asia
  • Australia/New Zealand
  • North America
  • Latin America
  • EMEA
SpeedPRO™ Underfloor Mounting Kit, C-bracket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Supports channel mounting kits from concrete floor in raised floor applications
Color Black

Dimensions

Height 100 mm | 3.937 in
Width 80 mm | 3.15 in
Length 60 mm | 2.362 in
System Dimensions 300 mm x 100 mm | 4 in x 4 in | 220 mm x 100 mm | 12 in x 4 in | 100 mm x 100 mm | 30 mm x 30 mm | 4 in x 2 in | 1.25 in x 1.25 in | 100 mm x 50 mm | 2 in x 2 in | 50 mm x 50 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket
Packaging quantity 1
Weight, net 0.5 kg | 1.102 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Supports channel mounting kits from concrete floor in raised floor applications
Color Black

Dimensions

Height 100 mm | 3.937 in
Width 80 mm | 3.15 in
Length 60 mm | 2.362 in
System Dimensions 300 mm x 100 mm | 4 in x 4 in | 220 mm x 100 mm | 12 in x 4 in | 100 mm x 100 mm | 30 mm x 30 mm | 4 in x 2 in | 1.25 in x 1.25 in | 100 mm x 50 mm | 2 in x 2 in | 50 mm x 50 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket
Packaging quantity 1
Weight, net 0.5 kg | 1.102 lb
Other Ways to Browse