Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174136 | BRKT-SP-100

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • North America
  • Latin America
SpeedPRO™ Channel Mounting Bracket, 100 mm (4 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

Height 42 mm | 1.654 in
Width 126 mm | 4.961 in
Length 40 mm | 1.575 in
System Dimensions 100 mm x 50 mm | 4 in x 2 in | 100 mm x 100 mm | 4 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Mounting bracket
Packaging quantity 1
Weight, net 0.23 kg | 0.507 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

Height 42 mm | 1.654 in
Width 126 mm | 4.961 in
Length 40 mm | 1.575 in
System Dimensions 100 mm x 50 mm | 4 in x 2 in | 100 mm x 100 mm | 4 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Mounting bracket
Packaging quantity 1
Weight, net 0.23 kg | 0.507 lb
Other Ways to Browse