Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174151 | SIDE-MT-BRKT

  • Available in:
  • EMEA
  • Australia/New Zealand
  • Asia
  • North America
  • Latin America
SpeedPRO™ Side Mount Bracket Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia | North America | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides side and height adjustment for 300, 220, and 100 mm channel mounting brackets
Color Black

Dimensions

Height 98 mm | 3.858 in
Width 210 mm | 8.268 in
Length 39 mm | 1.535 in
System Dimensions 4 in x 2 in | 220 mm x 100 mm | 300 mm x 100 mm | 100 mm x 50 mm | 8 in x 4 in | 4 in x 4 in | 100 mm x 100 mm | 12 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket
Packaging quantity 1
Weight, net 0.52 kg | 1.146 lb

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia | North America | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides side and height adjustment for 300, 220, and 100 mm channel mounting brackets
Color Black

Dimensions

Height 98 mm | 3.858 in
Width 210 mm | 8.268 in
Length 39 mm | 1.535 in
System Dimensions 4 in x 2 in | 220 mm x 100 mm | 300 mm x 100 mm | 100 mm x 50 mm | 8 in x 4 in | 4 in x 4 in | 100 mm x 100 mm | 12 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket
Packaging quantity 1
Weight, net 0.52 kg | 1.146 lb
Other Ways to Browse