Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174201 | ST-SL-HAND-100-TOOL

  • Available in:
  • EMEA
  • Asia
  • Latin America
  • Australia/New Zealand
  • North America
SpeedPRO™ Hydraulic Hand Held Slotting Tool, 100 mm (4 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This hand held hydraulic duct slotting tool is a revolutionary design that takes the stress and effort out of slotting channel
Specifications

Product Classification

Regional Availability EMEA | Asia | Latin America | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 15 mm | 0.591 in
Width 15 mm | 0.591 in
Length 120 mm | 4.724 in
System Dimensions 300 mm x 100 mm | 100 mm x 100 mm | 8 in x 4 in | 12 in x 4 in | 4 in x 4 in | 220 mm x 100 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 2.6 kg | 5.732 lb

Product Classification

Regional Availability EMEA | Asia | Latin America | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 15 mm | 0.591 in
Width 15 mm | 0.591 in
Length 120 mm | 4.724 in
System Dimensions 300 mm x 100 mm | 100 mm x 100 mm | 8 in x 4 in | 12 in x 4 in | 4 in x 4 in | 220 mm x 100 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 2.6 kg | 5.732 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty