Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174219 | ST-SL-HAND-100-HEAD

  • Available in:
  • Latin America
  • EMEA
  • Asia
  • Australia/New Zealand
  • North America
SpeedPRO™ Hydraulic Hand Held Slotting Tool Head, 100 mm (4 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | EMEA | Asia | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 45 mm | 1.772 in
Width 107 mm | 4.213 in
Length 68 mm | 2.677 in
System Dimensions 300 mm x 100 mm | 12 in x 4 in | 220 mm x 100 mm | 4 in x 4 in | 100 mm x 100 mm | 8 in x 4 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 1.1 kg | 2.425 lb

Product Classification

Regional Availability Latin America | EMEA | Asia | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 45 mm | 1.772 in
Width 107 mm | 4.213 in
Length 68 mm | 2.677 in
System Dimensions 300 mm x 100 mm | 12 in x 4 in | 220 mm x 100 mm | 4 in x 4 in | 100 mm x 100 mm | 8 in x 4 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 1.1 kg | 2.425 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty