Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174227 | ST-SL-HAND-100-KIT

  • Available in:
  • Australia/New Zealand
  • Latin America
  • EMEA
  • North America
  • Asia
SpeedPRO™ Hydraulic Hand Held Slotting Tool Kit with tool box, 100 mm (4 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This hand held hydraulic duct slotting tool is a revolutionary design that takes the stress and effort out of slotting channel
Specifications

Product Classification

Regional Availability Australia/New Zealand | Latin America | EMEA | North America | Asia
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 185 mm | 7.283 in
Width 250 mm | 9.843 in
Length 410 mm | 16.142 in
System Dimensions 100 mm x 100 mm | 300 mm x 100 mm | 12 in x 4 in | 220 mm x 100 mm | 4 in x 4 in | 8 in x 4 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 2.9 kg | 6.393 lb

Product Classification

Regional Availability Australia/New Zealand | Latin America | EMEA | North America | Asia
Portfolio CommScope®
Product Type Fiber raceway slotting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 185 mm | 7.283 in
Width 250 mm | 9.843 in
Length 410 mm | 16.142 in
System Dimensions 100 mm x 100 mm | 300 mm x 100 mm | 12 in x 4 in | 220 mm x 100 mm | 4 in x 4 in | 8 in x 4 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 2.9 kg | 6.393 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty