Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174243 | CUT-OUT-TOOL-90MM

  • Available in:
  • North America
  • Asia
  • Latin America
  • Australia/New Zealand
  • EMEA
SpeedPRO™ Cut-out Tool, 90 mm
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Asia | Latin America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway cutting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Cuts notches in the side of the channel to accomodate drops | Supplied with a fiber spreader to prtect previously installed fibers whenusing the tool
Color Yellow

Dimensions

Height 180 mm | 7.087 in
Width 330 mm | 12.992 in
Length 160 mm | 6.299 in
System Dimensions 4 in x 4 in | 4 in x 2 in | 220 mm x 100 mm | 300 mm x 100 mm | 8 in x 4 in | 100 mm x 50 mm | 12 in x 4 in | 100 mm x 100 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 4.2 kg | 9.259 lb

Product Classification

Regional Availability North America | Asia | Latin America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway cutting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Cuts notches in the side of the channel to accomodate drops | Supplied with a fiber spreader to prtect previously installed fibers whenusing the tool
Color Yellow

Dimensions

Height 180 mm | 7.087 in
Width 330 mm | 12.992 in
Length 160 mm | 6.299 in
System Dimensions 4 in x 4 in | 4 in x 2 in | 220 mm x 100 mm | 300 mm x 100 mm | 8 in x 4 in | 100 mm x 50 mm | 12 in x 4 in | 100 mm x 100 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 4.2 kg | 9.259 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty