Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174250 | CUT-OUT-TOOL-150MM

  • Available in:
  • Latin America
  • North America
  • Asia
  • Australia/New Zealand
  • EMEA
SpeedPRO™ Cut-out Tool, 150 mm
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | North America | Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway cutting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Supplied with a fiber spreader to prtect previously installed fibers whenusing the tool | Cuts notches in the side of the channel to accomodate drops
Color Yellow

Dimensions

Height 100 mm | 3.937 in
Width 50 mm | 1.969 in
Length 160 mm | 6.299 in
System Dimensions 8 in x 4 in | 12 in x 4 in | 220 mm x 100 mm | 4 in x 2 in | 100 mm x 100 mm | 4 in x 4 in | 100 mm x 50 mm | 300 mm x 100 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 7.5 kg | 16.535 lb

Product Classification

Regional Availability Latin America | North America | Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway cutting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Supplied with a fiber spreader to prtect previously installed fibers whenusing the tool | Cuts notches in the side of the channel to accomodate drops
Color Yellow

Dimensions

Height 100 mm | 3.937 in
Width 50 mm | 1.969 in
Length 160 mm | 6.299 in
System Dimensions 8 in x 4 in | 12 in x 4 in | 220 mm x 100 mm | 4 in x 2 in | 100 mm x 100 mm | 4 in x 4 in | 100 mm x 50 mm | 300 mm x 100 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 7.5 kg | 16.535 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty