Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174268 | FIBER-SPREADER-BK

  • Available in:
  • Australia/New Zealand
  • EMEA
  • North America
  • Asia
  • Latin America
SpeedPRO™ Fiber Spreader
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | North America | Asia | Latin America
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Protects previously installed fibers when used with a cut-out tool
Color Yellow

Dimensions

Height 100 mm | 3.937 in
Width 280 mm | 11.024 in
Length 60 mm | 2.362 in
System Dimensions 4 in x 2 in | 4 in x 4 in | 100 mm x 50 mm | 12 in x 4 in | 100 mm x 100 mm | 8 in x 4 in | 220 mm x 100 mm | 300 mm x 100 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.09 kg | 0.198 lb

Product Classification

Regional Availability Australia/New Zealand | EMEA | North America | Asia | Latin America
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Protects previously installed fibers when used with a cut-out tool
Color Yellow

Dimensions

Height 100 mm | 3.937 in
Width 280 mm | 11.024 in
Length 60 mm | 2.362 in
System Dimensions 4 in x 2 in | 4 in x 4 in | 100 mm x 50 mm | 12 in x 4 in | 100 mm x 100 mm | 8 in x 4 in | 220 mm x 100 mm | 300 mm x 100 mm

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.09 kg | 0.198 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty