Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174276 | MITRE-BOX-SP

  • Available in:
  • Asia
  • North America
  • Australia/New Zealand
  • EMEA
  • Latin America
SpeedPRO™ Miter Box, 100 mm (4 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | North America | Australia/New Zealand | EMEA | Latin America
Portfolio CommScope®
Product Type Fiber raceway cutting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Produces an accurate and straight cut on channels and covers | Panel saw not included | Essential for correct alignment of slotting tools and joiners
Color Yellow

Dimensions

Height 160 mm | 6.299 in
Width 470 mm | 18.504 in
Length 210 mm | 8.268 in
System Dimensions 300 mm x 100 mm | 220 mm x 100 mm | 4 in x 4 in | 100 mm x 50 mm | 100 mm x 100 mm | 4 in x 2 in | 12 in x 4 in | 8 in x 4 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 2.2 kg | 4.85 lb

Product Classification

Regional Availability Asia | North America | Australia/New Zealand | EMEA | Latin America
Portfolio CommScope®
Product Type Fiber raceway cutting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Produces an accurate and straight cut on channels and covers | Panel saw not included | Essential for correct alignment of slotting tools and joiners
Color Yellow

Dimensions

Height 160 mm | 6.299 in
Width 470 mm | 18.504 in
Length 210 mm | 8.268 in
System Dimensions 300 mm x 100 mm | 220 mm x 100 mm | 4 in x 4 in | 100 mm x 50 mm | 100 mm x 100 mm | 4 in x 2 in | 12 in x 4 in | 8 in x 4 in

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 2.2 kg | 4.85 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty