Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174680 | SIDE-DROP-KIT-SP-100L-YL

  • Available in:
  • North America
  • Asia
  • Australia/New Zealand
  • Latin America
  • EMEA
SpeedPRO™ Side Drop Kit for 100 mm x 50 mm (4 in x 2 in), yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Asia | Australia/New Zealand | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 300
Color Yellow

Dimensions

System Dimensions 4 in x 4 in | 8 in x 4 in | 100 mm x 50 mm | 220 mm x 100 mm | 100 mm x 100 mm | 12 in x 4 in | 4 in x 2 in | 300 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Ramp up | Joiner | Break out
Packaging quantity 1
Weight, net 0.18 kg | 0.397 lb

Product Classification

Regional Availability North America | Asia | Australia/New Zealand | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 300
Color Yellow

Dimensions

System Dimensions 4 in x 4 in | 8 in x 4 in | 100 mm x 50 mm | 220 mm x 100 mm | 100 mm x 100 mm | 12 in x 4 in | 4 in x 2 in | 300 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Ramp up | Joiner | Break out
Packaging quantity 1
Weight, net 0.18 kg | 0.397 lb
Other Ways to Browse