Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174706 | TUBE-RD-75-1M-YL

  • Available in:
  • Asia
  • Australia/New Zealand
  • North America
  • Latin America
  • EMEA
SpeedPRO™ Round Convoluted Tube for Drop Solutions, 75 mm OD, 1 m, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Round
Color Yellow

Dimensions

Tube Outer Diameter 75 mm | 2.953 in
System Dimensions 8 in x 4 in | 300 mm x 100 mm | 100 mm x 100 mm | 4 in x 4 in | 12 in x 4 in | 220 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.88 kg | 1.94 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Round
Color Yellow

Dimensions

Tube Outer Diameter 75 mm | 2.953 in
System Dimensions 8 in x 4 in | 300 mm x 100 mm | 100 mm x 100 mm | 4 in x 4 in | 12 in x 4 in | 220 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.88 kg | 1.94 lb
Other Ways to Browse