Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174714 | TRUMPET-SP-220-YL

  • Available in:
  • Asia
  • Latin America
  • EMEA
  • North America
  • Australia/New Zealand
SpeedPRO™ Trumpet for Drop Solutions, 220 mm x 100 mm (8 in x 4 in), yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | EMEA | North America | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

System Dimensions 220 mm x 100 mm | 300 mm x 100 mm | 8 in x 4 in | 100 mm x 100 mm | 4 in x 4 in | 12 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Latin America | EMEA | North America | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

System Dimensions 220 mm x 100 mm | 300 mm x 100 mm | 8 in x 4 in | 100 mm x 100 mm | 4 in x 4 in | 12 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Other Ways to Browse