Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174722 | SIDE-DROP-KIT-SP-50-YL

  • Available in:
  • North America
  • Asia
  • Australia/New Zealand
  • Latin America
  • EMEA
SpeedPRO™ Side Drop Kit for 50 mm x 50 mm (2 in x 2 in) Raceway, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Asia | Australia/New Zealand | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 150
Color Yellow

Dimensions

System Dimensions 220 mm x 100 mm | 2 in x 2 in | 300 mm x 100 mm | 100 mm x 100 mm | 8 in x 4 in | 100 mm x 50 mm | 4 in x 2 in | 4 in x 4 in | 50 mm x 50 mm | 12 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Ramp up | Elbow | Break out | Joiner
Packaging quantity 1
Weight, net 0.14 kg | 0.309 lb

Product Classification

Regional Availability North America | Asia | Australia/New Zealand | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 150
Color Yellow

Dimensions

System Dimensions 220 mm x 100 mm | 2 in x 2 in | 300 mm x 100 mm | 100 mm x 100 mm | 8 in x 4 in | 100 mm x 50 mm | 4 in x 2 in | 4 in x 4 in | 50 mm x 50 mm | 12 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Ramp up | Elbow | Break out | Joiner
Packaging quantity 1
Weight, net 0.14 kg | 0.309 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse