Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174730 | TUBE-SQ-30-350MM-YL

  • Available in:
  • Latin America
  • Asia
  • North America
  • Australia/New Zealand
  • EMEA
SpeedPRO™ Square Convoluted Tube for Drop Solutions, 30 mm (1.25 in) OD, 350 mm, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Asia | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Square
Color Yellow

Dimensions

Tube Outer Diameter 30 mm | 1.181 in
System Dimensions 100 mm x 50 mm | 4 in x 4 in | 4 in x 2 in | 50 mm x 50 mm | 220 mm x 100 mm | 8 in x 4 in | 100 mm x 100 mm | 1.25 in x 1.25 in | 30 mm x 30 mm | 12 in x 4 in | 2 in x 2 in | 300 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb

Product Classification

Regional Availability Latin America | Asia | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Square
Color Yellow

Dimensions

Tube Outer Diameter 30 mm | 1.181 in
System Dimensions 100 mm x 50 mm | 4 in x 4 in | 4 in x 2 in | 50 mm x 50 mm | 220 mm x 100 mm | 8 in x 4 in | 100 mm x 100 mm | 1.25 in x 1.25 in | 30 mm x 30 mm | 12 in x 4 in | 2 in x 2 in | 300 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb
Other Ways to Browse