Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174755 | SUS-MT-220-KIT-12MM

  • Available in:
  • Latin America
  • EMEA
  • North America
  • Asia
  • Australia/New Zealand
SpeedPRO™ Suspension Kit, 220 mm (8 in), includes 12 mm threaded rod
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | EMEA | North America | Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

System Dimensions 220 mm x 100 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 1.36 kg | 2.998 lb

Product Classification

Regional Availability Latin America | EMEA | North America | Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

System Dimensions 220 mm x 100 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 1.36 kg | 2.998 lb
Other Ways to Browse