Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174771 | WALL-MT-220-EXTENSION-KIT

  • Available in:
  • Asia
  • Australia/New Zealand
  • North America
  • EMEA
  • Latin America
SpeedPRO™ Metal Wall Mounting Extension Kit for 220 mm (8 in) channel, right angle
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | EMEA | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Right angle
Application Provides extension to 360 mm with 220 mm channel mounting bracket
Color Black

Dimensions

System Dimensions 100 mm x 50 mm | 100 mm x 100 mm | 220 mm x 100 mm | 8 in x 4 in | 4 in x 4 in | 4 in x 2 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.9 kg | 1.984 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | EMEA | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Right angle
Application Provides extension to 360 mm with 220 mm channel mounting bracket
Color Black

Dimensions

System Dimensions 100 mm x 50 mm | 100 mm x 100 mm | 220 mm x 100 mm | 8 in x 4 in | 4 in x 4 in | 4 in x 2 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.9 kg | 1.984 lb
Other Ways to Browse