Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174813 | WALL-MT-220

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • North America
  • EMEA
SpeedPRO™ Metal Wall Mounting Kit for 220 mm (8 in) channel, right angle
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Right angle
Color Black

Dimensions

System Dimensions 220 mm x 100 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Washers | Nuts | Auxiliary base | Hex screw | Mounting bracket | Right angle bracket | Screws
Packaging quantity 1
Weight, net 0.68 kg | 1.499 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Right angle
Color Black

Dimensions

System Dimensions 220 mm x 100 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Washers | Nuts | Auxiliary base | Hex screw | Mounting bracket | Right angle bracket | Screws
Packaging quantity 1
Weight, net 0.68 kg | 1.499 lb
Other Ways to Browse