Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174821 | RAISED-MT-220-KIT-12MM

  • Available in:
  • Latin America
  • Australia/New Zealand
  • Asia
  • North America
  • EMEA
SpeedPRO™ Raised Mounting Kit, 220 mm (8 in), includes 12 mm threaded rod
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | North America | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Supports 220 mm channel above or below iron work
Color Black

Dimensions

System Dimensions 8 in x 4 in | 220 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.7 kg | 1.543 lb

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | North America | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Supports 220 mm channel above or below iron work
Color Black

Dimensions

System Dimensions 8 in x 4 in | 220 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.7 kg | 1.543 lb
Other Ways to Browse