Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174870 | C-BRKT-2IN

  • Available in:
  • North America
  • Latin America
  • Australia/New Zealand
  • Asia
  • EMEA
SpeedPRO™ Ladder Rack and Unistrut Mounting Kit, C-bracket, 2 in
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Latin America | Australia/New Zealand | Asia | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Attaches 100, 220, and 300 mm channel mounting kits from any 2 in section
Color Black

Dimensions

System Dimensions 220 mm x 100 mm | 12 in x 4 in | 300 mm x 100 mm | 4 in x 4 in | 100 mm x 100 mm | 4 in x 2 in | 8 in x 4 in | 100 mm x 50 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.18 kg | 0.397 lb

Product Classification

Regional Availability North America | Latin America | Australia/New Zealand | Asia | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Attaches 100, 220, and 300 mm channel mounting kits from any 2 in section
Color Black

Dimensions

System Dimensions 220 mm x 100 mm | 12 in x 4 in | 300 mm x 100 mm | 4 in x 4 in | 100 mm x 100 mm | 4 in x 2 in | 8 in x 4 in | 100 mm x 50 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.18 kg | 0.397 lb
Other Ways to Browse