Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174888 | RADIUS-GUIDE-PIGTAIL-10PK-YL

  • Available in:
  • EMEA
  • Asia
  • Australia/New Zealand
  • Latin America
  • North America
SpeedPRO™ Pigtail Radius Guides, 10 pack, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Asia | Australia/New Zealand | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Guides interlock so many can be joined to form u-turns, circles, and spirals as required | Provides 90° bend
Color Yellow

Dimensions

Height 46 mm | 1.811 in
Width 46 mm | 1.811 in
Length 6 mm | 0.236 in
System Dimensions 300 mm x 100 mm | 220 mm x 100 mm | 12 in x 4 in | 30 mm x 30 mm | 4 in x 4 in | 8 in x 4 in | 100 mm x 50 mm | 100 mm x 100 mm | 50 mm x 50 mm | 1.25 in x 1.25 in | 2 in x 2 in | 4 in x 2 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 10
Weight, net 0.01 kg | 0.022 lb

Product Classification

Regional Availability EMEA | Asia | Australia/New Zealand | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Guides interlock so many can be joined to form u-turns, circles, and spirals as required | Provides 90° bend
Color Yellow

Dimensions

Height 46 mm | 1.811 in
Width 46 mm | 1.811 in
Length 6 mm | 0.236 in
System Dimensions 300 mm x 100 mm | 220 mm x 100 mm | 12 in x 4 in | 30 mm x 30 mm | 4 in x 4 in | 8 in x 4 in | 100 mm x 50 mm | 100 mm x 100 mm | 50 mm x 50 mm | 1.25 in x 1.25 in | 2 in x 2 in | 4 in x 2 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 10
Weight, net 0.01 kg | 0.022 lb