Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174912 | BREAKOUT-KT-100-YL

  • Available in:
  • Asia
  • North America
  • Latin America
  • Australia/New Zealand
  • EMEA
SpeedPRO™ Breakout Kit for High Capacity 100 mm x 100 mm (4 in x 4 in) Raceway, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | North America | Latin America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway breakout
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Clips straight into a cut out (1 cut wide x 75 mm deep) made using the cut out tool | Provides a safe exit for optical fiber cords to equipment at any point in a 100, 220, or 300 mm raceway system | Allows optical fiber cords to feed vertically down to a rack
Color Yellow

Dimensions

System Dimensions 12 in x 4 in | 4 in x 4 in | 300 mm x 100 mm | 8 in x 4 in | 100 mm x 100 mm | 220 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included 1 x 2 meters of 88 mm tube
Packaging quantity 1

Product Classification

Regional Availability Asia | North America | Latin America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway breakout
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Clips straight into a cut out (1 cut wide x 75 mm deep) made using the cut out tool | Provides a safe exit for optical fiber cords to equipment at any point in a 100, 220, or 300 mm raceway system | Allows optical fiber cords to feed vertically down to a rack
Color Yellow

Dimensions

System Dimensions 12 in x 4 in | 4 in x 4 in | 300 mm x 100 mm | 8 in x 4 in | 100 mm x 100 mm | 220 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included 1 x 2 meters of 88 mm tube
Packaging quantity 1
Other Ways to Browse