Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174920 | BREAKOUT-220-YL

  • Available in:
  • Asia
  • Australia/New Zealand
  • North America
  • EMEA
  • Latin America
SpeedPRO™ Breakout for High Capacity 220 mm x 100 mm (8 in x 4 in) Raceway, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | EMEA | Latin America
Portfolio CommScope®
Product Type Fiber raceway breakout
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

System Dimensions 4 in x 4 in | 300 mm x 100 mm | 8 in x 4 in | 12 in x 4 in | 100 mm x 100 mm | 220 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | EMEA | Latin America
Portfolio CommScope®
Product Type Fiber raceway breakout
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

System Dimensions 4 in x 4 in | 300 mm x 100 mm | 8 in x 4 in | 12 in x 4 in | 100 mm x 100 mm | 220 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Other Ways to Browse