Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174938 | BREAKOUT-KT-220-YL

  • Available in:
  • EMEA
  • North America
  • Australia/New Zealand
  • Asia
  • Latin America
SpeedPRO™ Breakout Kit for High Capacity 220 mm x 100 mm (8 in x 4 in) Raceway, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | North America | Australia/New Zealand | Asia | Latin America
Portfolio CommScope®
Product Type Fiber raceway breakout
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Allows optical fiber cords to feed vertically down to a rack | Clips straight into a cut out (2 cuts wide x 75 mm deep) made using the cut out tool | Provides a safe exit for optical fiber cords to equipment at any point in a 100, 220, or 300 mm raceway system
Color Yellow

Dimensions

System Dimensions 12 in x 4 in | 8 in x 4 in | 4 in x 4 in | 300 mm x 100 mm | 100 mm x 100 mm | 220 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included 2 x 2 meters of 88 mm tube
Packaging quantity 1

Product Classification

Regional Availability EMEA | North America | Australia/New Zealand | Asia | Latin America
Portfolio CommScope®
Product Type Fiber raceway breakout
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Allows optical fiber cords to feed vertically down to a rack | Clips straight into a cut out (2 cuts wide x 75 mm deep) made using the cut out tool | Provides a safe exit for optical fiber cords to equipment at any point in a 100, 220, or 300 mm raceway system
Color Yellow

Dimensions

System Dimensions 12 in x 4 in | 8 in x 4 in | 4 in x 4 in | 300 mm x 100 mm | 100 mm x 100 mm | 220 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included 2 x 2 meters of 88 mm tube
Packaging quantity 1
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse