Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174946 | RAMPUP-150MM-YL

  • Available in:
  • Latin America
  • EMEA
  • Asia
  • North America
  • Australia/New Zealand
SpeedPRO™ Ramp-up for 150 mm cut-out, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | EMEA | Asia | North America | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides a curved ramp up which fiber is able to form a 30 mm radius | Used with 150 mm cut-out notch | Provides safe bending radius for fibers being dropped off or leaving 300, 220, or 100 mm channel
Color Yellow

Dimensions

Height 98 mm | 3.858 in
Width 321 mm | 12.638 in
Length 49 mm | 1.929 in
System Dimensions 100 mm x 50 mm | 300 mm x 100 mm | 12 in x 4 in | 4 in x 4 in | 100 mm x 100 mm | 220 mm x 100 mm | 4 in x 2 in | 8 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb

Product Classification

Regional Availability Latin America | EMEA | Asia | North America | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides a curved ramp up which fiber is able to form a 30 mm radius | Used with 150 mm cut-out notch | Provides safe bending radius for fibers being dropped off or leaving 300, 220, or 100 mm channel
Color Yellow

Dimensions

Height 98 mm | 3.858 in
Width 321 mm | 12.638 in
Length 49 mm | 1.929 in
System Dimensions 100 mm x 50 mm | 300 mm x 100 mm | 12 in x 4 in | 4 in x 4 in | 100 mm x 100 mm | 220 mm x 100 mm | 4 in x 2 in | 8 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb