Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760183087 | TRAPEZE-220-KIT

  • Available in:
  • North America
  • Asia
  • EMEA
  • Australia/New Zealand
  • Latin America
SpeedPRO™ Channel Mounting Bracket with Trapeze Plate, no threaded rod, 220 mm x 100 mm (8 in x 4 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Asia | EMEA | Australia/New Zealand | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Allows for the mounting of a 220 duct to threaded rods (rods not included)
Color Black

Dimensions

Height 37 mm | 1.457 in
Width 380 mm | 14.961 in
Length 50 mm | 1.969 in
System Dimensions 8 in x 4 in | 220 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included 220 mm duct support bracket | Straight bracket with holes on either side for the threaded rods
Packaging quantity 1
Weight, net 0.6 kg | 1.323 lb

Product Classification

Regional Availability North America | Asia | EMEA | Australia/New Zealand | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Allows for the mounting of a 220 duct to threaded rods (rods not included)
Color Black

Dimensions

Height 37 mm | 1.457 in
Width 380 mm | 14.961 in
Length 50 mm | 1.969 in
System Dimensions 8 in x 4 in | 220 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included 220 mm duct support bracket | Straight bracket with holes on either side for the threaded rods
Packaging quantity 1
Weight, net 0.6 kg | 1.323 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse