Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760184481 | CUT-OUT-TOOL-KIT-150

  • Available in:
  • Australia/New Zealand
  • Latin America
  • North America
  • EMEA
  • Asia
SpeedPRO™ Cut-out Tool Kit, 150 mm
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America | EMEA | Asia
Portfolio CommScope®
Product Type Fiber raceway cutting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Cuts the opening for the installation of break outs
Color Black

Dimensions

Height 180 mm | 7.087 in
Width 250 mm | 9.843 in
Length 330 mm | 12.992 in
System Dimensions 4 in x 2 in | 4 in x 4 in | 8 in x 4 in | 100 mm x 50 mm | 220 mm x 100 mm | 300 mm x 100 mm | 12 in x 4 in | 100 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Cut-out tool | Ratcheted driver, 1/2 in | Leather bag
Packaging quantity 1
Weight, net 5.5 kg | 12.125 lb

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America | EMEA | Asia
Portfolio CommScope®
Product Type Fiber raceway cutting tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Cuts the opening for the installation of break outs
Color Black

Dimensions

Height 180 mm | 7.087 in
Width 250 mm | 9.843 in
Length 330 mm | 12.992 in
System Dimensions 4 in x 2 in | 4 in x 4 in | 8 in x 4 in | 100 mm x 50 mm | 220 mm x 100 mm | 300 mm x 100 mm | 12 in x 4 in | 100 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Cut-out tool | Ratcheted driver, 1/2 in | Leather bag
Packaging quantity 1
Weight, net 5.5 kg | 12.125 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Warranty