Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760188466 | LADDER-RACK-MT-L-KIT

  • Available in:
  • Australia/New Zealand
  • Asia
  • Latin America
  • North America
  • EMEA
SpeedPRO™ Ladder Rack and Unistrut Mounting Kit, L-bracket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | Asia | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Used with 30 mm and 50 mm channel mounting kits
Color Black

Dimensions

Height 330 mm | 12.992 in
Width 45 mm | 1.772 in
Length 305 mm | 12.008 in
System Dimensions 100 mm x 100 mm | 12 in x 4 in | 220 mm x 100 mm | 4 in x 4 in | 300 mm x 100 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included M8 nuts | Ladder rack mounting bracket | M12 flat washers | M8 flat washers | M8 x 20 set screws | M12 x 25 set screw | Clamp plate
Packaging quantity 1
Weight, net 1.22 kg | 2.69 lb

Product Classification

Regional Availability Australia/New Zealand | Asia | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Used with 30 mm and 50 mm channel mounting kits
Color Black

Dimensions

Height 330 mm | 12.992 in
Width 45 mm | 1.772 in
Length 305 mm | 12.008 in
System Dimensions 100 mm x 100 mm | 12 in x 4 in | 220 mm x 100 mm | 4 in x 4 in | 300 mm x 100 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included M8 nuts | Ladder rack mounting bracket | M12 flat washers | M8 flat washers | M8 x 20 set screws | M12 x 25 set screw | Clamp plate
Packaging quantity 1
Weight, net 1.22 kg | 2.69 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Product Specification

Technical Publication

Warranty

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Product Specification

Technical Publication

Warranty

Other Ways to Browse