Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760193458 | TUBE-4WAY-RD-50-KIT-YL

  • Available in:
  • Latin America
  • Asia
  • North America
  • EMEA
  • Australia/New Zealand
SpeedPRO™ Side Drop Kit for 4-way to 50 mm (2 in) round convoluted tube, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Asia | North America | EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 111 mm | 4.37 in
Width 156 mm | 6.142 in
Length 123 mm | 4.843 in
System Dimensions 50 mm x 50 mm | 4 in x 2 in | 100 mm x 50 mm | 12 in x 4 in | 100 mm x 100 mm | 2 in x 2 in | 4 in x 4 in | 220 mm x 100 mm | 8 in x 4 in | 300 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Assembly
Packaging quantity 1
Weight, net 0.07 kg | 0.154 lb

Product Classification

Regional Availability Latin America | Asia | North America | EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 111 mm | 4.37 in
Width 156 mm | 6.142 in
Length 123 mm | 4.843 in
System Dimensions 50 mm x 50 mm | 4 in x 2 in | 100 mm x 50 mm | 12 in x 4 in | 100 mm x 100 mm | 2 in x 2 in | 4 in x 4 in | 220 mm x 100 mm | 8 in x 4 in | 300 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Assembly
Packaging quantity 1
Weight, net 0.07 kg | 0.154 lb
Documentation & Downloads

Assembly Drawing

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Product Specification

Technical Publication

Warranty

Other Ways to Browse