Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760193482 | BIT-KT-60MM

  • Available in:
  • Latin America
  • Asia
  • EMEA
  • North America
  • Australia/New Zealand
SpeedPRO™ Circular Drill Bit
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Asia | EMEA | North America | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway drill tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Drills a 60 mm diameter opening
Color Black

Dimensions

System Dimensions 4 in x 2 in | 100 mm x 100 mm | 300 mm x 100 mm | 220 mm x 100 mm | 12 in x 4 in | 8 in x 4 in | 4 in x 4 in | 100 mm x 50 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hole saw | Template
Packaging quantity 1
Weight, net 0.42 kg | 0.926 lb

Product Classification

Regional Availability Latin America | Asia | EMEA | North America | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway drill tool
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Drills a 60 mm diameter opening
Color Black

Dimensions

System Dimensions 4 in x 2 in | 100 mm x 100 mm | 300 mm x 100 mm | 220 mm x 100 mm | 12 in x 4 in | 8 in x 4 in | 4 in x 4 in | 100 mm x 50 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hole saw | Template
Packaging quantity 1
Weight, net 0.42 kg | 0.926 lb
Documentation & Downloads

Assembly Drawing

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Product Specification

Technical Publication

Warranty