Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FGS-ACC535

  • Available in:
  • Asia
  • Latin America
  • North America
  • Australia/New Zealand
  • EMEA
FiberGuide® to NEWTON Transition Adapter (2in x 2in), yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Specifications

Product Classification

Regional Availability Asia | Latin America | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway transitional section
Product Brand FiberGuide®

General Specifications

Product Feature Transition
Color Yellow
Orientation Horizontal
Section Type Transition Adapter

Dimensions

System Dimensions 2 in x 2 in | 50 mm x 50 mm

Material Specifications

Material Type Engineering Thermoplastic

Environmental Specifications

Flammability Rating UL 94 V-0 | CSA S143 | UL 2024
Halogen Characteristics Blue Angel | WEEE | TCO '99
Safety Standard UL | CSA

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway transitional section
Product Brand FiberGuide®

General Specifications

Product Feature Transition
Color Yellow
Orientation Horizontal
Section Type Transition Adapter

Dimensions

System Dimensions 2 in x 2 in | 50 mm x 50 mm

Material Specifications

Material Type Engineering Thermoplastic

Environmental Specifications

Flammability Rating UL 94 V-0 | CSA S143 | UL 2024
Halogen Characteristics Blue Angel | WEEE | TCO '99
Safety Standard UL | CSA

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse