Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FGS-HETP-F-14MM

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
FiberGuide® Existing Rack Center Support Bracket Kit, 14 mm for 4 x 12 System
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand FiberGuide®

General Specifications

Color Black

Dimensions

System Dimensions 12 in x 4 in | 300 mm x 100 mm

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand FiberGuide®

General Specifications

Color Black

Dimensions

System Dimensions 12 in x 4 in | 300 mm x 100 mm
Other Ways to Browse