Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FGS-MFTY-25F

  • Available in:
  • Latin America
  • Australia/New Zealand
  • Asia
  • EMEA
  • North America
FiberGuide® 7/8" Flex Tube, slotted, 25 ft length, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | EMEA | North America
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand FiberGuide®

General Specifications

Product Feature Round
Color Yellow
Section Type Vertical section

Dimensions

Length 7620 mm | 300 in
Tube Outer Diameter 22.35 mm | 0.88 in

Environmental Specifications

Flammability Rating UL 2024 | CSA S143 | UL 94 V-0
Halogen Characteristics TCO '99 | Blue Angel | WEEE
Safety Standard CSA | UL

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | EMEA | North America
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand FiberGuide®

General Specifications

Product Feature Round
Color Yellow
Section Type Vertical section

Dimensions

Length 7620 mm | 300 in
Tube Outer Diameter 22.35 mm | 0.88 in

Environmental Specifications

Flammability Rating UL 2024 | CSA S143 | UL 94 V-0
Halogen Characteristics TCO '99 | Blue Angel | WEEE
Safety Standard CSA | UL

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Application Guide

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Material Declaration

Product Specification

Visio Stencil

Warranty

Other Ways to Browse