Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

450250003 | F677TSVM XP PLUS "75 Ohm XPRESSPREP® Plus"

F677TSVM XP PLUS "75 Ohm XPRESSPREP® Plus"
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial drop cable
Product Brand XPRESSPREP®
Product Series 6 Series
Warranty One year

General Specifications

Cable Type Series 6
Center Conductor Type Solid
Jacket Color Black
Jacket Marking Feet
Messenger Wire Type Solid
Performance Note Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
Shield Construction Type Advanced LTE shielding | Trishield

Dimensions

Diameter Over Center Conductor, nominal 1.016 mm | 0.04 in
Diameter Over Dielectric, nominal 4.572 mm | 0.18 in
Diameter Over Inner Shield (Tape), nominal 4.75 mm | 0.187 in
Diameter Over Jacket, nominal 7.061 mm | 0.278 in
Diameter Over Messenger Wire, nominal 1.295 mm | 0.051 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 30.5 ohms/kft | 100.066 ohms/km
dc Resistance, Loop, nominal 36.9 ohms/kft | 121.063 ohms/km
dc Resistance, Outer Conductor, nominal 6.4 ohms/kft | 20.997 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Operating Frequency Band 5–3000 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 1.900 0.580
55.0 MHz 5.250 1.600
83.0 MHz 6.400 1.950
85.0 MHz 6.460 1.970
187.0 MHz 9.350 2.850
204.0 MHz 9.840 3.000
211.0 MHz 10.000 3.050
250.0 MHz 10.820 3.300
300.0 MHz 11.640 3.550
350.0 MHz 12.630 3.850
400.0 MHz 13.610 4.150
450.0 MHz 14.430 4.400
500.0 MHz 15.290 4.660
550.0 MHz 16.080 4.900
600.0 MHz 16.730 5.100
750.0 MHz 18.540 5.650
865.0 MHz 20.010 6.100
1000.0 MHz 21.490 6.550
1218.0 MHz 23.660 7.210
1300.0 MHz 24.710 7.530
1400.0 MHz 25.710 7.840
1500.0 MHz 26.680 8.130
1600.0 MHz 27.630 8.420
1700.0 MHz 28.540 8.700
1794.0 MHz 29.390 8.960
1800.0 MHz 29.440 8.970
2000.0 MHz 31.170 9.500
2200.0 MHz 32.830 10.010
2500.0 MHz 35.200 10.730
2800.0 MHz 37.460 11.420
3000.0 MHz 38.910 11.860

Material Specifications

Center Conductor Material Copper-clad steel
Dielectric Material Foam PE
Jacket Material PVC
Messenger Wire Material Zinc-coated steel
Inner Shield (Braid) Coverage 77 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded

Mechanical Specifications

Messenger Wire Breaking Strength, minimum 81.647 kg | 180 lb

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 63.991 kg/km | 43 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial drop cable
Product Brand XPRESSPREP®
Product Series 6 Series
Warranty One year

General Specifications

Cable Type Series 6
Center Conductor Type Solid
Jacket Color Black
Jacket Marking Feet
Messenger Wire Type Solid
Performance Note Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
Shield Construction Type Advanced LTE shielding | Trishield

Dimensions

Diameter Over Center Conductor, nominal 1.016 mm | 0.04 in
Diameter Over Dielectric, nominal 4.572 mm | 0.18 in
Diameter Over Inner Shield (Tape), nominal 4.75 mm | 0.187 in
Diameter Over Jacket, nominal 7.061 mm | 0.278 in
Diameter Over Messenger Wire, nominal 1.295 mm | 0.051 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 30.5 ohms/kft | 100.066 ohms/km
dc Resistance, Loop, nominal 36.9 ohms/kft | 121.063 ohms/km
dc Resistance, Outer Conductor, nominal 6.4 ohms/kft | 20.997 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Operating Frequency Band 5–3000 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 1.900 0.580
55.0 MHz 5.250 1.600
83.0 MHz 6.400 1.950
85.0 MHz 6.460 1.970
187.0 MHz 9.350 2.850
204.0 MHz 9.840 3.000
211.0 MHz 10.000 3.050
250.0 MHz 10.820 3.300
300.0 MHz 11.640 3.550
350.0 MHz 12.630 3.850
400.0 MHz 13.610 4.150
450.0 MHz 14.430 4.400
500.0 MHz 15.290 4.660
550.0 MHz 16.080 4.900
600.0 MHz 16.730 5.100
750.0 MHz 18.540 5.650
865.0 MHz 20.010 6.100
1000.0 MHz 21.490 6.550
1218.0 MHz 23.660 7.210
1300.0 MHz 24.710 7.530
1400.0 MHz 25.710 7.840
1500.0 MHz 26.680 8.130
1600.0 MHz 27.630 8.420
1700.0 MHz 28.540 8.700
1794.0 MHz 29.390 8.960
1800.0 MHz 29.440 8.970
2000.0 MHz 31.170 9.500
2200.0 MHz 32.830 10.010
2500.0 MHz 35.200 10.730
2800.0 MHz 37.460 11.420
3000.0 MHz 38.910 11.860

Material Specifications

Center Conductor Material Copper-clad steel
Dielectric Material Foam PE
Jacket Material PVC
Messenger Wire Material Zinc-coated steel
Inner Shield (Braid) Coverage 77 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded

Mechanical Specifications

Messenger Wire Breaking Strength, minimum 81.647 kg | 180 lb

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 63.991 kg/km | 43 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Solution

Browse by Category

Browse by Solution