Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

480400003 | F5077TSEF SM FM

Coaxial Drop Cable, 75 Ohm, Series 50, black PE jacket, flooded for underground
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial drop cable
Product Series 50 Series
Warranty One year

General Specifications

Cable Type Series 50
Center Conductor Type Solid
Jacket Color Black
Jacket Marking Feet
Performance Note Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
Shield Construction Type Trishield

Dimensions

Diameter Over Center Conductor, nominal 2.769 mm | 0.109 in
Diameter Over Dielectric, nominal 11.557 mm | 0.455 in
Diameter Over Inner Shield (Tape), nominal 11.76 mm | 0.463 in
Diameter Over Jacket, nominal 14.986 mm | 0.59 in
Jacket Thickness, nominal 1.194 mm | 0.047 in
Center Conductor Gauge 9 AWG
Inner Shield (Braid) Gauge 33 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 1.2 ohms/kft | 3.937 ohms/km
dc Resistance, Loop, nominal 4 ohms/kft | 13.123 ohms/km
dc Resistance, Outer Conductor, nominal 2.8 ohms/kft | 9.186 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Operating Frequency Band 5–3000 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.690 0.210
55.0 MHz 1.970 0.600
83.0 MHz 2.400 0.730
85.0 MHz 2.430 0.740
187.0 MHz 3.580 1.090
204.0 MHz 4.630 1.140
211.0 MHz 3.810 1.160
250.0 MHz 4.170 1.270
300.0 MHz 4.560 1.390
350.0 MHz 4.920 1.500
400.0 MHz 5.280 1.610
450.0 MHz 5.610 1.710
500.0 MHz 5.910 1.800
550.0 MHz 6.200 1.890
600.0 MHz 6.500 1.980
750.0 MHz 7.320 2.230
865.0 MHz 7.870 2.400
1000.0 MHz 8.500 2.590
1218.0 MHz 9.420 2.870
1300.0 MHz 9.810 2.990
1400.0 MHz 10.270 3.130
1500.0 MHz 10.700 3.260
1600.0 MHz 11.090 3.380
1700.0 MHz 11.520 3.510
1794.0 MHz 11.880 3.620
1800.0 MHz 11.910 3.630
2000.0 MHz 12.700 3.870
2200.0 MHz 13.450 4.100
2500.0 MHz 14.530 4.430
2800.0 MHz 15.590 4.750
3000.0 MHz 16.240 4.950

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Inner Shield (Braid) Coverage 77 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA)

Environmental Specifications

Corrosion Protection Migraheal®
Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 144.352 kg/km | 97 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial drop cable
Product Series 50 Series
Warranty One year

General Specifications

Cable Type Series 50
Center Conductor Type Solid
Jacket Color Black
Jacket Marking Feet
Performance Note Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
Shield Construction Type Trishield

Dimensions

Diameter Over Center Conductor, nominal 2.769 mm | 0.109 in
Diameter Over Dielectric, nominal 11.557 mm | 0.455 in
Diameter Over Inner Shield (Tape), nominal 11.76 mm | 0.463 in
Diameter Over Jacket, nominal 14.986 mm | 0.59 in
Jacket Thickness, nominal 1.194 mm | 0.047 in
Center Conductor Gauge 9 AWG
Inner Shield (Braid) Gauge 33 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 1.2 ohms/kft | 3.937 ohms/km
dc Resistance, Loop, nominal 4 ohms/kft | 13.123 ohms/km
dc Resistance, Outer Conductor, nominal 2.8 ohms/kft | 9.186 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Operating Frequency Band 5–3000 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.690 0.210
55.0 MHz 1.970 0.600
83.0 MHz 2.400 0.730
85.0 MHz 2.430 0.740
187.0 MHz 3.580 1.090
204.0 MHz 4.630 1.140
211.0 MHz 3.810 1.160
250.0 MHz 4.170 1.270
300.0 MHz 4.560 1.390
350.0 MHz 4.920 1.500
400.0 MHz 5.280 1.610
450.0 MHz 5.610 1.710
500.0 MHz 5.910 1.800
550.0 MHz 6.200 1.890
600.0 MHz 6.500 1.980
750.0 MHz 7.320 2.230
865.0 MHz 7.870 2.400
1000.0 MHz 8.500 2.590
1218.0 MHz 9.420 2.870
1300.0 MHz 9.810 2.990
1400.0 MHz 10.270 3.130
1500.0 MHz 10.700 3.260
1600.0 MHz 11.090 3.380
1700.0 MHz 11.520 3.510
1794.0 MHz 11.880 3.620
1800.0 MHz 11.910 3.630
2000.0 MHz 12.700 3.870
2200.0 MHz 13.450 4.100
2500.0 MHz 14.530 4.430
2800.0 MHz 15.590 4.750
3000.0 MHz 16.240 4.950

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Inner Shield (Braid) Coverage 77 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA)

Environmental Specifications

Corrosion Protection Migraheal®
Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 144.352 kg/km | 97 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Solution

Browse by Category

Browse by Solution