Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

530071103 | P3® 750 JCAT B

75 Ohm P3® Trunk and Distribution Cable, black PE jacket with co-extruded blue stripes
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.360 0.110
55.0 MHz 1.210 0.370
83.0 MHz 1.510 0.460
85.0 MHz 1.510 0.460
204.0 MHz 2.360 0.720
211.0 MHz 2.430 0.740
250.0 MHz 2.660 0.810
300.0 MHz 2.920 0.890
350.0 MHz 3.180 0.970
400.0 MHz 3.450 1.050
450.0 MHz 3.670 1.120
500.0 MHz 3.870 1.180
550.0 MHz 4.070 1.240
600.0 MHz 4.300 1.310
750.0 MHz 4.860 1.480
865.0 MHz 5.280 1.610
1000.0 MHz 5.710 1.740
1002.0 MHz 5.720 1.740
1218.0 MHz 6.360 1.940
1300.0 MHz 6.600 2.010
1400.0 MHz 6.880 2.100
1500.0 MHz 7.160 2.180
1600.0 MHz 7.430 2.260
1700.0 MHz 7.690 2.340
1794.0 MHz 7.930 2.420
1800.0 MHz 7.950 2.420
2000.0 MHz 8.450 2.580
2200.0 MHz 8.930 2.720
2400.0 MHz 9.400 2.870
2600.0 MHz 9.860 3.000
2800.0 MHz 10.300 3.140
3000.0 MHz 10.730 3.270

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 750 series
Construction Type Swaged
Jacket Color Black with co-extruded blue stripe
Short Description P3 750 JCAT B SM PR2171

Dimensions

Cable Length 2500 ft | 762 m
Diameter Over Center Conductor, nominal 0.167 in | 4.242 mm
Diameter Over Dielectric, nominal 0.682 in | 17.323 mm
Diameter Over Jacket, nominal 0.82 in | 20.828 mm
Diameter Over Outer Conductor, nominal 0.75 in | 19.05 mm
Jacket Thickness, nominal 0.035 in | 0.889 mm
Outer Conductor Thickness, nominal 0.034 in | 0.864 mm

Electrical Specifications

Capacitance 15.3 pF/ft | 50.197 pF/m
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.57 ohms/kft | 1.87 ohms/km
dc Resistance, Loop, nominal 0.76 ohms/kft | 2.493 ohms/km
dc Resistance, Outer Conductor, nominal 0.19 ohms/kft | 0.623 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 26 dB @ 1002–1218 MHz | 30 dB @ 5–1002 MHz

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 6 in | 152.4 mm
Pulling Tension, maximum 675 lb | 306.175 kg

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 260 lb/kft | 35.946 kg/km

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.360 0.110
55.0 MHz 1.210 0.370
83.0 MHz 1.510 0.460
85.0 MHz 1.510 0.460
204.0 MHz 2.360 0.720
211.0 MHz 2.430 0.740
250.0 MHz 2.660 0.810
300.0 MHz 2.920 0.890
350.0 MHz 3.180 0.970
400.0 MHz 3.450 1.050
450.0 MHz 3.670 1.120
500.0 MHz 3.870 1.180
550.0 MHz 4.070 1.240
600.0 MHz 4.300 1.310
750.0 MHz 4.860 1.480
865.0 MHz 5.280 1.610
1000.0 MHz 5.710 1.740
1002.0 MHz 5.720 1.740
1218.0 MHz 6.360 1.940
1300.0 MHz 6.600 2.010
1400.0 MHz 6.880 2.100
1500.0 MHz 7.160 2.180
1600.0 MHz 7.430 2.260
1700.0 MHz 7.690 2.340
1794.0 MHz 7.930 2.420
1800.0 MHz 7.950 2.420
2000.0 MHz 8.450 2.580
2200.0 MHz 8.930 2.720
2400.0 MHz 9.400 2.870
2600.0 MHz 9.860 3.000
2800.0 MHz 10.300 3.140
3000.0 MHz 10.730 3.270

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 750 series
Construction Type Swaged
Jacket Color Black with co-extruded blue stripe
Short Description P3 750 JCAT B SM PR2171

Dimensions

Cable Length 2500 ft | 762 m
Diameter Over Center Conductor, nominal 0.167 in | 4.242 mm
Diameter Over Dielectric, nominal 0.682 in | 17.323 mm
Diameter Over Jacket, nominal 0.82 in | 20.828 mm
Diameter Over Outer Conductor, nominal 0.75 in | 19.05 mm
Jacket Thickness, nominal 0.035 in | 0.889 mm
Outer Conductor Thickness, nominal 0.034 in | 0.864 mm

Electrical Specifications

Capacitance 15.3 pF/ft | 50.197 pF/m
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.57 ohms/kft | 1.87 ohms/km
dc Resistance, Loop, nominal 0.76 ohms/kft | 2.493 ohms/km
dc Resistance, Outer Conductor, nominal 0.19 ohms/kft | 0.623 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 26 dB @ 1002–1218 MHz | 30 dB @ 5–1002 MHz

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 6 in | 152.4 mm
Pulling Tension, maximum 675 lb | 306.175 kg

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 260 lb/kft | 35.946 kg/km

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category