Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

530101603 | P3® 625 JCAM109 SM MT GRY JKT

75 Ohm P3® Trunk and Distribution Cable, Gray PE jacket with integrated Figure 8 self supporting galvanized solid steel messenger
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.430 0.130
55.0 MHz 1.480 0.450
83.0 MHz 1.840 0.560
85.0 MHz 1.840 0.560
204.0 MHz 2.920 0.890
211.0 MHz 3.020 0.920
250.0 MHz 3.280 1.000
300.0 MHz 3.540 1.080
350.0 MHz 3.870 1.180
400.0 MHz 4.170 1.270
450.0 MHz 4.430 1.350
500.0 MHz 4.690 1.430
550.0 MHz 4.920 1.500
600.0 MHz 5.180 1.580
750.0 MHz 5.840 1.780
865.0 MHz 6.330 1.930
1000.0 MHz 6.790 2.070
1002.0 MHz 6.860 2.090
1218.0 MHz 7.630 2.330
1400.0 MHz 8.290 2.530
1500.0 MHz 8.620 2.630
1600.0 MHz 8.950 2.730
1700.0 MHz 9.270 2.830
1794.0 MHz 9.560 2.920
1800.0 MHz 9.580 2.930
2000.0 MHz 10.190 3.110
2200.0 MHz 10.780 3.280
2400.0 MHz 11.350 3.460
2600.0 MHz 11.900 3.630
2800.0 MHz 12.440 3.790
3000.0 MHz 12.960 3.950

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 625 series
Construction Type Swaged
Jacket Color Gray
Messenger Wire Type Solid

Dimensions

Cable Length 2400 ft | 731.52 m
Diameter Over Center Conductor, nominal 0.137 in | 3.48 mm
Diameter Over Dielectric, nominal 0.565 in | 14.351 mm
Diameter Over Jacket, nominal 0.685 in | 17.399 mm
Diameter Over Messenger Wire, nominal 0.109 in | 2.769 mm
Diameter Over Outer Conductor, nominal 0.625 in | 15.875 mm
Jacket Thickness, nominal 0.03 in | 0.762 mm
Outer Conductor Thickness, nominal 0.03 in | 0.762 mm

Electrical Specifications

Capacitance 15.3 pF/ft | 50.197 pF/m
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.84 ohms/kft | 2.756 ohms/km
dc Resistance, Loop, nominal 1.1 ohms/kft | 3.609 ohms/km
dc Resistance, Outer Conductor, nominal 0.26 ohms/kft | 0.853 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 30 dB @ 5–1002 MHz | 26 dB @ 1002–1218 MHz

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Messenger Wire Material Zinc-coated steel
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 4.5 in | 114.3 mm
Messenger Wire Breaking Strength, minimum 1800 lb | 816.466 kg
Pulling Tension, maximum 475 lb | 215.456 kg

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 183 lb/kft | 25.301 kg/km

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.430 0.130
55.0 MHz 1.480 0.450
83.0 MHz 1.840 0.560
85.0 MHz 1.840 0.560
204.0 MHz 2.920 0.890
211.0 MHz 3.020 0.920
250.0 MHz 3.280 1.000
300.0 MHz 3.540 1.080
350.0 MHz 3.870 1.180
400.0 MHz 4.170 1.270
450.0 MHz 4.430 1.350
500.0 MHz 4.690 1.430
550.0 MHz 4.920 1.500
600.0 MHz 5.180 1.580
750.0 MHz 5.840 1.780
865.0 MHz 6.330 1.930
1000.0 MHz 6.790 2.070
1002.0 MHz 6.860 2.090
1218.0 MHz 7.630 2.330
1400.0 MHz 8.290 2.530
1500.0 MHz 8.620 2.630
1600.0 MHz 8.950 2.730
1700.0 MHz 9.270 2.830
1794.0 MHz 9.560 2.920
1800.0 MHz 9.580 2.930
2000.0 MHz 10.190 3.110
2200.0 MHz 10.780 3.280
2400.0 MHz 11.350 3.460
2600.0 MHz 11.900 3.630
2800.0 MHz 12.440 3.790
3000.0 MHz 12.960 3.950

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 625 series
Construction Type Swaged
Jacket Color Gray
Messenger Wire Type Solid

Dimensions

Cable Length 2400 ft | 731.52 m
Diameter Over Center Conductor, nominal 0.137 in | 3.48 mm
Diameter Over Dielectric, nominal 0.565 in | 14.351 mm
Diameter Over Jacket, nominal 0.685 in | 17.399 mm
Diameter Over Messenger Wire, nominal 0.109 in | 2.769 mm
Diameter Over Outer Conductor, nominal 0.625 in | 15.875 mm
Jacket Thickness, nominal 0.03 in | 0.762 mm
Outer Conductor Thickness, nominal 0.03 in | 0.762 mm

Electrical Specifications

Capacitance 15.3 pF/ft | 50.197 pF/m
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.84 ohms/kft | 2.756 ohms/km
dc Resistance, Loop, nominal 1.1 ohms/kft | 3.609 ohms/km
dc Resistance, Outer Conductor, nominal 0.26 ohms/kft | 0.853 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 30 dB @ 5–1002 MHz | 26 dB @ 1002–1218 MHz

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Messenger Wire Material Zinc-coated steel
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 4.5 in | 114.3 mm
Messenger Wire Breaking Strength, minimum 1800 lb | 816.466 kg
Pulling Tension, maximum 475 lb | 215.456 kg

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 183 lb/kft | 25.301 kg/km

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category