Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

5545002 | QR® 715 JCAT R

75 Ohm QR® Trunk and Distribution Cable, black PE jacket with co-extruded red stripes
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial hardline cable
Product Brand QR®

General Specifications

Cable Type 715 series
Construction Type Welded
Jacket Color Black with co-extruded red stripe
Short Description QR 715 JCAT R SM PR2171

Dimensions

Cable Length 914.4 m | 3000 ft
Diameter Over Center Conductor, nominal 4.216 mm | 0.166 in
Diameter Over Dielectric, nominal 17.424 mm | 0.686 in
Diameter Over Jacket, nominal 19.939 mm | 0.785 in
Diameter Over Outer Conductor, nominal 18.161 mm | 0.715 in
Jacket Thickness, nominal 0.889 mm | 0.035 in
Outer Conductor Thickness, nominal 0.368 mm | 0.0145 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.58 ohms/kft | 1.903 ohms/km
dc Resistance, Loop, nominal 1 ohms/kft | 3.281 ohms/km
dc Resistance, Outer Conductor, nominal 0.42 ohms/kft | 1.378 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 88 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 26 dB @ 1002–1218 MHz | 30 dB @ 5–1002 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.360 0.110
55.0 MHz 1.210 0.370
83.0 MHz 1.480 0.450
85.0 MHz 1.510 0.460
204.0 MHz 2.400 0.730
211.0 MHz 2.430 0.740
250.0 MHz 2.660 0.810
300.0 MHz 2.920 0.890
350.0 MHz 3.180 0.970
400.0 MHz 3.440 1.050
450.0 MHz 3.670 1.120
500.0 MHz 3.900 1.190
550.0 MHz 4.100 1.250
600.0 MHz 4.300 1.310
750.0 MHz 4.890 1.490
865.0 MHz 5.310 1.620
1000.0 MHz 5.740 1.750
1002.0 MHz 5.750 1.750
1218.0 MHz 6.220 1.900
1300.0 MHz 6.450 1.960
1400.0 MHz 6.720 2.050
1500.0 MHz 6.980 2.130
1600.0 MHz 7.230 2.200
1700.0 MHz 7.480 2.280
1794.0 MHz 7.710 2.350
1800.0 MHz 7.720 2.350
2000.0 MHz 8.200 2.500
2200.0 MHz 8.650 2.640
2400.0 MHz 9.080 2.770
2600.0 MHz 9.510 2.900
2800.0 MHz 9.920 3.020
3000.0 MHz 10.320 3.150

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 127 mm | 5 in
Pulling Tension, maximum 154.221 kg | 340 lb

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 305.074 kg/km | 205 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial hardline cable
Product Brand QR®

General Specifications

Cable Type 715 series
Construction Type Welded
Jacket Color Black with co-extruded red stripe
Short Description QR 715 JCAT R SM PR2171

Dimensions

Cable Length 914.4 m | 3000 ft
Diameter Over Center Conductor, nominal 4.216 mm | 0.166 in
Diameter Over Dielectric, nominal 17.424 mm | 0.686 in
Diameter Over Jacket, nominal 19.939 mm | 0.785 in
Diameter Over Outer Conductor, nominal 18.161 mm | 0.715 in
Jacket Thickness, nominal 0.889 mm | 0.035 in
Outer Conductor Thickness, nominal 0.368 mm | 0.0145 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.58 ohms/kft | 1.903 ohms/km
dc Resistance, Loop, nominal 1 ohms/kft | 3.281 ohms/km
dc Resistance, Outer Conductor, nominal 0.42 ohms/kft | 1.378 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 88 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 26 dB @ 1002–1218 MHz | 30 dB @ 5–1002 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.360 0.110
55.0 MHz 1.210 0.370
83.0 MHz 1.480 0.450
85.0 MHz 1.510 0.460
204.0 MHz 2.400 0.730
211.0 MHz 2.430 0.740
250.0 MHz 2.660 0.810
300.0 MHz 2.920 0.890
350.0 MHz 3.180 0.970
400.0 MHz 3.440 1.050
450.0 MHz 3.670 1.120
500.0 MHz 3.900 1.190
550.0 MHz 4.100 1.250
600.0 MHz 4.300 1.310
750.0 MHz 4.890 1.490
865.0 MHz 5.310 1.620
1000.0 MHz 5.740 1.750
1002.0 MHz 5.750 1.750
1218.0 MHz 6.220 1.900
1300.0 MHz 6.450 1.960
1400.0 MHz 6.720 2.050
1500.0 MHz 6.980 2.130
1600.0 MHz 7.230 2.200
1700.0 MHz 7.480 2.280
1794.0 MHz 7.710 2.350
1800.0 MHz 7.720 2.350
2000.0 MHz 8.200 2.500
2200.0 MHz 8.650 2.640
2400.0 MHz 9.080 2.770
2600.0 MHz 9.510 2.900
2800.0 MHz 9.920 3.020
3000.0 MHz 10.320 3.150

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 127 mm | 5 in
Pulling Tension, maximum 154.221 kg | 340 lb

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 305.074 kg/km | 205 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category