Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

5781703 | P3® 565 JCA

75 Ohm P3® Trunk and Distribution Cable, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.460 0.140
55.0 MHz 1.540 0.470
83.0 MHz 1.900 0.580
85.0 MHz
204.0 MHz
211.0 MHz 3.120 0.950
250.0 MHz 3.380 1.030
300.0 MHz 3.710 1.130
350.0 MHz 4.040 1.230
400.0 MHz 4.330 1.320
450.0 MHz 4.590 1.400
500.0 MHz 4.890 1.490
550.0 MHz 5.120 1.560
600.0 MHz 5.380 1.640
750.0 MHz 6.070 1.850
865.0 MHz 6.560 2.000
1000.0 MHz 7.120 2.170
1002.0 MHz 7.120 2.170
1218.0 MHz 7.980 2.430
1300.0 MHz 8.270 2.520
1400.0 MHz 8.620 2.630
1500.0 MHz 8.950 2.730
1600.0 MHz 9.280 2.830
1700.0 MHz 9.590 2.920
1794.0 MHz 9.890 3.010
1800.0 MHz 9.900 3.020
2000.0 MHz 3.200
2200.0 MHz 3.380
2400.0 MHz 3.550
2600.0 MHz 3.710
2800.0 MHz 3.870
3000.0 MHz 4.030

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 565 series
Construction Type Swaged
Jacket Color Black
Short Description P3 565 JCA SM PR2171

Dimensions

Cable Length 2400 ft | 731.52 m
Diameter Over Center Conductor, nominal 0.129 in | 3.277 mm
Diameter Over Dielectric, nominal 0.519 in | 13.183 mm
Diameter Over Jacket, nominal 0.625 in | 15.875 mm
Diameter Over Outer Conductor, nominal 0.565 in | 14.351 mm
Jacket Thickness, nominal 0.03 in | 0.762 mm
Outer Conductor Thickness, nominal 0.023 in | 0.584 mm

Electrical Specifications

Capacitance 15.3 pF/ft | 50.197 pF/m
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.96 ohms/kft | 3.15 ohms/km
dc Resistance, Loop, nominal 1.3 ohms/kft | 4.265 ohms/km
dc Resistance, Outer Conductor, nominal 0.34 ohms/kft | 1.115 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 30 dB @ 5–1002 MHz | 26 dB @ 1002–1218 MHz

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 5 in | 127 mm
Pulling Tension, maximum 300 lb | 136.078 kg

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 153 lb/kft | 21.153 kg/km

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.460 0.140
55.0 MHz 1.540 0.470
83.0 MHz 1.900 0.580
85.0 MHz
204.0 MHz
211.0 MHz 3.120 0.950
250.0 MHz 3.380 1.030
300.0 MHz 3.710 1.130
350.0 MHz 4.040 1.230
400.0 MHz 4.330 1.320
450.0 MHz 4.590 1.400
500.0 MHz 4.890 1.490
550.0 MHz 5.120 1.560
600.0 MHz 5.380 1.640
750.0 MHz 6.070 1.850
865.0 MHz 6.560 2.000
1000.0 MHz 7.120 2.170
1002.0 MHz 7.120 2.170
1218.0 MHz 7.980 2.430
1300.0 MHz 8.270 2.520
1400.0 MHz 8.620 2.630
1500.0 MHz 8.950 2.730
1600.0 MHz 9.280 2.830
1700.0 MHz 9.590 2.920
1794.0 MHz 9.890 3.010
1800.0 MHz 9.900 3.020
2000.0 MHz 3.200
2200.0 MHz 3.380
2400.0 MHz 3.550
2600.0 MHz 3.710
2800.0 MHz 3.870
3000.0 MHz 4.030

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 565 series
Construction Type Swaged
Jacket Color Black
Short Description P3 565 JCA SM PR2171

Dimensions

Cable Length 2400 ft | 731.52 m
Diameter Over Center Conductor, nominal 0.129 in | 3.277 mm
Diameter Over Dielectric, nominal 0.519 in | 13.183 mm
Diameter Over Jacket, nominal 0.625 in | 15.875 mm
Diameter Over Outer Conductor, nominal 0.565 in | 14.351 mm
Jacket Thickness, nominal 0.03 in | 0.762 mm
Outer Conductor Thickness, nominal 0.023 in | 0.584 mm

Electrical Specifications

Capacitance 15.3 pF/ft | 50.197 pF/m
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.96 ohms/kft | 3.15 ohms/km
dc Resistance, Loop, nominal 1.3 ohms/kft | 4.265 ohms/km
dc Resistance, Outer Conductor, nominal 0.34 ohms/kft | 1.115 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 30 dB @ 5–1002 MHz | 26 dB @ 1002–1218 MHz

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 5 in | 127 mm
Pulling Tension, maximum 300 lb | 136.078 kg

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 153 lb/kft | 21.153 kg/km

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category