Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

8108618/DB | Z-012-DN-8W-F12BK/20G/D

  • Available in:
  • Asia
  • Latin America
  • North America
  • Australia/New Zealand
  • EMEA
LightScope ZWP® All-Dielectric Indoor/Outdoor Drop Cable, 1–12 fiber Arid Core construction, low smoke zero halogen (LSZH), central loose tube
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Central loose tube
Construction Type Non-armored
Fiber Type, quantity 12
Fibers per Subunit, quantity 12
Jacket Color Black
Subunit Type Gel-filled
Subunit, quantity 1
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 5.9 mm | 0.232 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 8.8 cm | 3.465 in
Minimum Bend Radius, unloaded 5.9 cm | 2.323 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf
Compression 10 N/mm | 1.751 lb/in
Compression Test Method IEC 60794-1 E3 | FOTP-41
Flex 35 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 2.21 N-m | 19.56 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method IEC 60794-1 E7 | FOTP-85
Vertical Rise, maximum 954 m | 3129.921 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-110-717
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Listing NEC OFNR-LS (ETL) and c(ETL)
Flame Test Method UL 1666 | UL 1685 | IEC 60332-3 | IEC 61034-2 | IEEE 383 | IEC 60754-2
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15 | FOTP-98
Drip 70 °C | 158 °F
Drip Test Method IEC 60794-1 E14 | FOTP-81
Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +60 °C (-4 °F to +140 °F)
Low High Bend Test Method IEC 60794-1 E11 | FOTP-37
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 43 kg/km | 311.019 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Latin America | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Central loose tube
Construction Type Non-armored
Fiber Type, quantity 12
Fibers per Subunit, quantity 12
Jacket Color Black
Subunit Type Gel-filled
Subunit, quantity 1
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 5.9 mm | 0.232 in

Mechanical Specifications

Minimum Bend Radius, loaded 8.8 cm | 3.465 in
Minimum Bend Radius, unloaded 5.9 cm | 2.323 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf
Compression 10 N/mm | 1.751 lb/in
Compression Test Method IEC 60794-1 E3 | FOTP-41
Flex 35 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 2.21 N-m | 19.56 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method IEC 60794-1 E7 | FOTP-85
Vertical Rise, maximum 954 m | 3129.921 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-110-717
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Listing NEC OFNR-LS (ETL) and c(ETL)
Flame Test Method UL 1666 | UL 1685 | IEC 60332-3 | IEC 61034-2 | IEEE 383 | IEC 60754-2
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15 | FOTP-98
Drip 70 °C | 158 °F
Drip Test Method IEC 60794-1 E14 | FOTP-81
Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +60 °C (-4 °F to +140 °F)
Low High Bend Test Method IEC 60794-1 E11 | FOTP-37
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 43 kg/km | 311.019 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Application

Browse by Category

Browse by Application