Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

860644017/DB | Z-001-DN-8G-M35BK/PUSH

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • North America
Pushable Indoor/Outdoor Universal Low Smoke Zero Halogen single fiber tight buffer low friction drop cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Offers maximum efficiency when used in duct sizes ranging from 1/8” (6mm) to 3/8” (10mm) inner diameter
  • Pushable up to 500ft (150m) by hand without the assistance of air, and up to nearly 1970ft (600m) with air
  • Flexible, yet stiff contruction of the fluted outer jacket allows speedy installation with and without the use of air
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Tight buffer
Construction Type Non-armored
Fibers per Subunit, quantity 1
Inner Jacket Color Red
Jacket Color Black
Total Fiber Count 1

Dimensions

Cable Length 1524 m | 5000 ft
Buffer Tube/Subunit Diameter 0.9 mm | 0.035 in
Diameter Over Jacket 3.5 mm | 0.138 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 7.5 cm | 2.953 in
Tensile Load, long term, maximum 295 N | 66.319 lbf
Tensile Load, short term, maximum 850 N | 191.088 lbf
Compression 220000 N/mm | 1256232.376 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.9 N-m | 25.667 in lb
Impact Test Method FOTP-25
Strain See long and short term tensile loads
Strain Test Method FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | IEC 60794-1-2 | Telcordia GR-20
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Air-blown, microduct | Universal Low Smoke Zero Halogen (ULSZH)
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 14 kg/km | 9.408 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Tight buffer
Construction Type Non-armored
Fibers per Subunit, quantity 1
Inner Jacket Color Red
Jacket Color Black
Total Fiber Count 1

Dimensions

Cable Length 1524 m | 5000 ft
Buffer Tube/Subunit Diameter 0.9 mm | 0.035 in
Diameter Over Jacket 3.5 mm | 0.138 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 7.5 cm | 2.953 in
Tensile Load, long term, maximum 295 N | 66.319 lbf
Tensile Load, short term, maximum 850 N | 191.088 lbf
Compression 220000 N/mm | 1256232.376 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.9 N-m | 25.667 in lb
Impact Test Method FOTP-25
Strain See long and short term tensile loads
Strain Test Method FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | IEC 60794-1-2 | Telcordia GR-20
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Air-blown, microduct | Universal Low Smoke Zero Halogen (ULSZH)
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 14 kg/km | 9.408 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available