Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

860644020/DB | D-001-DN-8G-M35BK/PUSH

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Asia
  • North America
Pushable Outdoor MDPE single fiber tight buffer low friction drop cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Offers maximum efficiency when used in duct sizes ranging from 1/8” (6mm) to 3/8” (10mm) inner diameter
  • Pushable up to 500ft (150m) by hand without the assistance of air, and up to nearly 1970ft (600m) with air
  • Flexible, yet stiff contruction of the fluted outer jacket allows speedy installation with and without the use of air
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Asia | North America
Portfolio NETCONNECT®
Product Type Fiber drop cable

General Specifications

Cable Type Tight buffer
Construction Type Non-armored
Fibers per Subunit, quantity 1
Inner Jacket Color Red
Jacket Color Black
Total Fiber Count 1

Dimensions

Cable Length 5000 ft | 1524 m
Buffer Tube/Subunit Diameter 0.9 mm | 0.035 in
Diameter Over Jacket 3.5 mm | 0.138 in

Mechanical Specifications

Minimum Bend Radius, loaded 7.5 cm | 2.953 in
Tensile Load, long term, maximum 295 N | 66.319 lbf
Tensile Load, short term, maximum 850 N | 191.088 lbf
Compression 220000 N/mm | 38527.904 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.9 N-m | 25.667 in lb
Impact Test Method FOTP-25
Strain See long and short term tensile loads
Strain Test Method FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | Telcordia GR-20 | IEC 60794-1-2
Environmental Space Air-blown, microduct
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 14 kg/km | 101.262 lb/kft

Representative Image

Click on image to enlarge.

Product Classification

Regional Availability Australia/New Zealand | EMEA | Asia | North America
Portfolio NETCONNECT®
Product Type Fiber drop cable

General Specifications

Cable Type Tight buffer
Construction Type Non-armored
Fibers per Subunit, quantity 1
Inner Jacket Color Red
Jacket Color Black
Total Fiber Count 1

Dimensions

Cable Length 5000 ft | 1524 m
Buffer Tube/Subunit Diameter 0.9 mm | 0.035 in
Diameter Over Jacket 3.5 mm | 0.138 in

Mechanical Specifications

Minimum Bend Radius, loaded 7.5 cm | 2.953 in
Tensile Load, long term, maximum 295 N | 66.319 lbf
Tensile Load, short term, maximum 850 N | 191.088 lbf
Compression 220000 N/mm | 38527.904 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.9 N-m | 25.667 in lb
Impact Test Method FOTP-25
Strain See long and short term tensile loads
Strain Test Method FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | Telcordia GR-20 | IEC 60794-1-2
Environmental Space Air-blown, microduct
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 14 kg/km | 101.262 lb/kft
Click on image to enlarge.