Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

860644144/DB | D-001-DN-8G-F35BK/PUSH

  • Available in:
  • North America
  • Australia/New Zealand
  • Asia
  • EMEA
Pushable Outdoor MDPE single fiber tight buffer low friction drop cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Offers maximum efficiency when used in duct sizes ranging from 1/8” (6mm) to 3/8” (10mm) inner diameter
  • Pushable up to 500ft (150m) by hand without the assistance of air, and up to nearly 1970ft (600m) with air
  • Flexible, yet stiff contruction of the fluted outer jacket allows speedy installation with and without the use of air
Specifications

Product Classification

Regional Availability North America | Australia/New Zealand | Asia | EMEA
Portfolio NETCONNECT®
Product Type Fiber drop cable

General Specifications

Cable Type Tight buffer
Construction Type Non-armored
Fibers per Subunit, quantity 1
Inner Jacket Color Red
Jacket Color Black
Total Fiber Count 1

Dimensions

Cable Length 5000 ft | 1524 m
Buffer Tube/Subunit Diameter 0.9 mm | 0.035 in
Diameter Over Jacket 3.5 mm | 0.138 in

Mechanical Specifications

Minimum Bend Radius, loaded 7.5 cm | 2.953 in
Tensile Load, long term, maximum 295 N | 66.319 lbf
Tensile Load, short term, maximum 850 N | 191.088 lbf
Compression 220000 N/mm | 38527.904 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.9 N-m | 25.667 in lb
Impact Test Method FOTP-25
Strain See long and short term tensile loads
Strain Test Method FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2 | Telcordia GR-20 | ANSI/ICEA S-104-696
Environmental Space Air-blown, microduct
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 14 kg/km | 101.262 lb/kft

Representative Image

Click on image to enlarge.

Product Classification

Regional Availability North America | Australia/New Zealand | Asia | EMEA
Portfolio NETCONNECT®
Product Type Fiber drop cable

General Specifications

Cable Type Tight buffer
Construction Type Non-armored
Fibers per Subunit, quantity 1
Inner Jacket Color Red
Jacket Color Black
Total Fiber Count 1

Dimensions

Cable Length 5000 ft | 1524 m
Buffer Tube/Subunit Diameter 0.9 mm | 0.035 in
Diameter Over Jacket 3.5 mm | 0.138 in

Mechanical Specifications

Minimum Bend Radius, loaded 7.5 cm | 2.953 in
Tensile Load, long term, maximum 295 N | 66.319 lbf
Tensile Load, short term, maximum 850 N | 191.088 lbf
Compression 220000 N/mm | 38527.904 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.9 N-m | 25.667 in lb
Impact Test Method FOTP-25
Strain See long and short term tensile loads
Strain Test Method FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2 | Telcordia GR-20 | ANSI/ICEA S-104-696
Environmental Space Air-blown, microduct
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 14 kg/km | 101.262 lb/kft
Click on image to enlarge.