Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760124826 | P-036-DS-6F-FMUOR

  • Available in:
  • Australia/New Zealand
  • EMEA
  • North America
  • Asia
  • Latin America
OptiSPEED® Plenum Distribution Cable 36-Fiber Multi-Unit with 12-Fiber Subunits
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | North America | Asia | Latin America
Portfolio CommScope®
Product Type Fiber indoor cable

General Specifications

Cable Type Distribution
Construction Type Non-armored
Fiber Type, quantity 36
Fibers per Subunit, quantity 12
Jacket Color Orange
Subunit Type Gel-free
Subunit, quantity 3
Total Fiber Count 36

Dimensions

Buffer Tube/Subunit Diameter 5.77 mm | 0.227 in
Diameter Over Jacket 13.53 mm | 0.533 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 203 mm | 7.992 in
Minimum Bend Radius, unloaded 135 mm | 5.315 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1335 N | 300.12 lbf
Compression 10 N/mm | 1.751 lb/in
Compression Test Method IEC 60794-1 E3 | FOTP-41
Flex 100 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 5.88 N-m | 52.042 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1 | FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 214 m | 702.1 ft

Optical Specifications

Fiber Type OM1, OptiSPEED® | OM1, OptiSPEED®

Environmental Specifications

Installation temperature 0 °C to +70 °C (+32 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards Telcordia GR-409 | ANSI/ICEA S-83-596
Environmental Space Plenum
Flame Test Listing NEC OFNP (ETL) and c(ETL)
Flame Test Method NFPA 262

Environmental Test Specifications

Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +70 °C (-4 °F to +158 °F)
Low High Bend Test Method IEC 60794-1 E11 | FOTP-37
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 191 kg/km | 1381.505 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | EMEA | North America | Asia | Latin America
Portfolio CommScope®
Product Type Fiber indoor cable

General Specifications

Cable Type Distribution
Construction Type Non-armored
Fiber Type, quantity 36
Fibers per Subunit, quantity 12
Jacket Color Orange
Subunit Type Gel-free
Subunit, quantity 3
Total Fiber Count 36

Dimensions

Buffer Tube/Subunit Diameter 5.77 mm | 0.227 in
Diameter Over Jacket 13.53 mm | 0.533 in

Mechanical Specifications

Minimum Bend Radius, loaded 203 mm | 7.992 in
Minimum Bend Radius, unloaded 135 mm | 5.315 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1335 N | 300.12 lbf
Compression 10 N/mm | 1.751 lb/in
Compression Test Method IEC 60794-1 E3 | FOTP-41
Flex 100 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 5.88 N-m | 52.042 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1 | FOTP-33
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 214 m | 702.1 ft

Optical Specifications

Fiber Type OM1, OptiSPEED® | OM1, OptiSPEED®

Environmental Specifications

Installation temperature 0 °C to +70 °C (+32 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards Telcordia GR-409 | ANSI/ICEA S-83-596
Environmental Space Plenum
Flame Test Listing NEC OFNP (ETL) and c(ETL)
Flame Test Method NFPA 262

Environmental Test Specifications

Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +70 °C (-4 °F to +158 °F)
Low High Bend Test Method IEC 60794-1 E11 | FOTP-37
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 191 kg/km | 1381.505 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Product Specification (Comprehensive)

Warranty

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Product Specification (Comprehensive)

Warranty

Other Ways to Browse