Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
TeraSPEED® Plenum MPO Light Duty Patchcord Cable, 12 fiber
Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Cable Type | MPO trunk cable |
Construction Type | Non-armored |
Fiber Type, quantity | 12 |
Jacket Color | Yellow |
Subunit Type | Gel-free |
Total Fiber Count | 12 |
Diameter Over Jacket | 3 mm | 0.118 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 45 mm | 1.772 in |
Minimum Bend Radius, unloaded | 24 mm | 0.945 in |
Tensile Load, long term, maximum | 100 N | 22.481 lbf |
Tensile Load, short term, maximum | 334 N | 75.086 lbf |
Compression | 4 N/mm | 22.841 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 300 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 0.74 N-m | 6.55 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 500 m | 1640.42 ft |
Fiber Type | G.652.D and G.657.A1 , TeraSPEED® | G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2 |
Installation temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 |
Environmental Space | Plenum |
Flame Test Listing | NEC OFNP (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Heat Age | 0 °C to +85 °C (+32 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Cable weight | 9 kg/km | 6.048 lb/kft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Cable Type | MPO trunk cable |
Construction Type | Non-armored |
Fiber Type, quantity | 12 |
Jacket Color | Yellow |
Subunit Type | Gel-free |
Total Fiber Count | 12 |
Diameter Over Jacket | 3 mm | 0.118 in |
Minimum Bend Radius, loaded | 45 mm | 1.772 in |
Minimum Bend Radius, unloaded | 24 mm | 0.945 in |
Tensile Load, long term, maximum | 100 N | 22.481 lbf |
Tensile Load, short term, maximum | 334 N | 75.086 lbf |
Compression | 4 N/mm | 22.841 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 300 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 0.74 N-m | 6.55 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 500 m | 1640.42 ft |
Fiber Type | G.652.D and G.657.A1 , TeraSPEED® | G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2 |
Installation temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 |
Environmental Space | Plenum |
Flame Test Listing | NEC OFNP (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Heat Age | 0 °C to +85 °C (+32 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Cable weight | 9 kg/km | 6.048 lb/kft |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |