Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1427437-3

  • Available in:
  • Asia
Indoor/Outdoor Fiber Optic Cable, 6-fiber, loose tube, LSZH, OM3, 1000 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Fibers per Subunit, quantity 6
Jacket Color Black
Subunit Type Gel-filled
Total Fiber Count 6

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 1800 N | 404.656 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.50 dB/km @ 1,300 nm
Standards Compliance TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 73 kg/km | 528.01 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Fibers per Subunit, quantity 6
Jacket Color Black
Subunit Type Gel-filled
Total Fiber Count 6

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 1800 N | 404.656 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.50 dB/km @ 1,300 nm
Standards Compliance TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 73 kg/km | 528.01 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category