Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2225406-4

  • Available in:
  • North America
  • Latin America
  • EMEA
Indoor/Outdoor Fiber Optic Cable, 6-fiber, OM4, 50/125 µm
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America | EMEA
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Jacket Color Black
Total Fiber Count 6

Optical Specifications

Fiber Type OM4

Optical Specifications, Wavelength Specific

Standards Compliance TIA-492AAAD (OM4)

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America | EMEA
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Jacket Color Black
Total Fiber Count 6

Optical Specifications

Fiber Type OM4

Optical Specifications, Wavelength Specific

Standards Compliance TIA-492AAAD (OM4)

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category