Warning Icon
This product was discontinued on: June 13, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1-599144-4

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
Fiber Optic Cable, OS2, 4-fiber, 1000 m, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Tight buffer
Fibers per Subunit, quantity 4
Jacket Color Yellow
Total Fiber Count 4

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 5 mm | 0.197 in

Mechanical Specifications

Minimum Bend Radius, loaded 75 mm | 2.953 in
Minimum Bend Radius, unloaded 50 mm | 1.969 in
Tensile Load, long term, maximum 300 N | 67.443 lbf
Tensile Load, short term, maximum 650 N | 146.126 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.25 dB/km @ 1,300 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a2
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 27 kg/km | 18.143 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Tight buffer
Fibers per Subunit, quantity 4
Jacket Color Yellow
Total Fiber Count 4

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 5 mm | 0.197 in

Mechanical Specifications

Minimum Bend Radius, loaded 75 mm | 2.953 in
Minimum Bend Radius, unloaded 50 mm | 1.969 in
Tensile Load, long term, maximum 300 N | 67.443 lbf
Tensile Load, short term, maximum 650 N | 146.126 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.25 dB/km @ 1,300 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a2
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 27 kg/km | 18.143 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Application

Browse by Category

Browse by Application